Download document () of 20

283889
Model code: XDSF08E

Eaton xEnergy Main LV systems LV switchgear. End bracket for dropper bar, 60mm, 800A, 3/4C

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
283889
EAN
4015082838898
Product Length/Depth
320 mm
Product Height
40 mm
Product Width
150 mm
Product Weight
0.7 kg
Compliances
RoHS conform
Model Code
XDSF08E

Product specifications

Color
Green
Load capacity - max
0 kg
RAL-number
0
Suitable for enclosure building height
2000 mm
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
0 mm
Material
Plastic
Model
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.