Download document () of 20

284088
Model code: XMP030204M

Eaton xEnergy Main LV systems LV switchgear. Mounting plate, +mounting kit, for PKZ0, horizontal, 3p, HxW=50x425mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
284088
EAN
4015082840884
Product Length/Depth
350 mm
Product Height
25 mm
Product Width
60 mm
Product Weight
0.3 kg
Compliances
RoHS conform
Model Code
XMP030204M

Product specifications

Color
Stainless steel
Load capacity - max
0 kg
RAL-number
0
Suitable for enclosure building height
50 mm
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
425 mm
Material
Metal
Model
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.