Download document () of 20

284116
Model code: XPC0606

Eaton xEnergy Main LV systems LV switchgear. Cover, transparent, connection area, HxW=600x600mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
284116
EAN
4015082841164
Product Length/Depth
650 mm
Product Height
3 mm
Product Width
515 mm
Product Weight
2 kg
Compliances
Contact Manufacturer
RoHS conform
Certifications
Contact Manufacturer
Model Code
XPC0606

Product specifications

RAL-number
0
Color
Other
Material
Plastic
Mounting position
Other
Model
Cover

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.