Download document () of 20

284211
Model code: XSDMLV2008

Eaton xEnergy Main LV systems LV switchgear. Door to switchgear area, ventilated, IP30, left, HxW=2000x800mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
284211
EAN
4015082842116
Product Length/Depth
1950 mm
Product Height
50 mm
Product Width
805 mm
Product Weight
31.6 kg
Compliances
RoHS conform
Model Code
XSDMLV2008

Product specifications

Features
EMC-version
Surface finishing
Powder coating
Color
Gray
Degree of protection
IP30
NEMA Other
Material
Steel
Model
Stop door

Export product specification