Download document () of 20

284289
Model code: XLST3F64

Eaton xEnergy Light LV systems LV switchgear. Bottom-/top plate, adjustable flange plates, for WxD = 600 x 400mm, IP30, grey

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
284289
EAN
4015082842895
Product Length/Depth
505 mm
Product Height
20 mm
Product Width
285 mm
Product Weight
2.6 kg
Compliances
RoHS conform
Model Code
XLST3F64

Product specifications

Surface finishing
Powder coating
Color
Gray
RAL-number
7035
Suitable for enclosure building length/depth
400 mm
Suitable for enclosure building width
600 mm
Material
Steel
Suitable for
Bottom planking
Roof planking

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.