Download document () of 20

284357
Model code: XSWC2008

Eaton xEnergy Main LV systems LV switchgear. Rear wall, closed, IP55, for HxW=2000 W=800mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
284357
EAN
4015082843571
Product Length/Depth
1915 mm
Product Height
30 mm
Product Width
723 mm
Product Weight
19.4 kg
Compliances
RoHS conform
Model Code
XSWC2008

Product specifications

Surface finishing
Powder coating
Color
Gray
Modular spacing
12.5 mm
Number of height units
0
RAL-number
7035
Suitable for enclosure building length/depth
800 mm
Suitable for enclosure building width
800 mm
Material
Steel
Suitable for
Rear panel use

Export product specification