Download document () of 20

284932
Model code: Z-BEL/G24

Eaton Distribution parts. Single light, 24AC/DC, green

General specifications

Product Name
Eaton Distribution parts
Catalog Number
284932
EAN
4015082849320
Product Length/Depth
80 mm
Product Height
65.5 mm
Product Width
17.5 mm
Product Weight
0.065 kg
Compliances
RoHS conform
Model Code
Z-BEL/G24

Product specifications

Equipment heat dissipation, current-dependent
2 W
Color calotte
Green
Lamp socket
Other
Built-in depth
60 mm
Lamp power
2 W
Rated operational voltage (Ue) - max
24 V
Degree of protection
IP40
Voltage type
AC/DC
Lamp type
LED
Width in number of modular spacings
1

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.