Download document () of 20

286751
Model code: BPZ-DINR13-400-T

Eaton xEnergy Basic LV systems Low voltage switchgear. Rigid busbar kit, for B = 400 mm, DIN-Rail, +2 mounting towers adjustable in height

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
286751
EAN
4015082867515
Product Length/Depth
50 mm
Product Height
45 mm
Product Width
325 mm
Product Weight
0.4 kg
Compliances
RoHS conform
Model Code
BPZ-DINR13-400-T

Delivery program

Type
Additional equipment
Model
Support rail
Color
Stainless steel

Technical Data - Mechanical

Mounting method
Flush mounting
Surface mounting
Floor standing distribution board
Mounting position
Horizontal
Vertical
Material
Metal
Number of module space units (total)
13
Suitable for enclosure building width
400 mm
Suitable for width
400 mm

Additional information

Functions
Additional equipment
RAL-number
0
Special features
DIN-rail with 2 height adjustable mounting towers

Export product specification