Download document () of 20

292443
Model code: BP-DS-600/12-W

Eaton xEnergy Basic LV systems Low voltage switchgear. Sheet steel door with rotary door handle HxW=1200x600mm, white

General specifications

Product Name
Eaton xEnergy Basic door
Catalog Number
292443
EAN
4015082924430
Product Length/Depth
45 mm
Product Height
1210 mm
Product Width
615 mm
Product Weight
6.7 kg
Compliances
RoHS conform
Model Code
BP-DS-600/12-W

Delivery program

Type
Additional equipment for wall-mounted service distribution board IVS
Model
Stop door
Accessory/spare part type
Doors
Color
White
Traffic white (RAL 9016)

Technical data - mechanical

Unit type
Modular system
Surface finishing
Powder coating
With powder coating
Mounting method
Surface mounting
Material
Sheet steel
Steel
Cover/door type
Three-point turn-lock
Housing material
Sheet steel
Suitable for height
1260 mm
Suitable for width
600 mm

Additional information

Functions
Wall-mounting distribution system
Additional equipment
Special features
  • Closed
  • Mounting from front, fast mounting, hinges on left or right possible
  • Door opening angle 167°
  • 1-point long with three-point turn-lock
Used with
Accessory
Service distribution board IVS
Accessory consideration
Wall-mounting distribution system

Export product specification