Download document () of 20

293545
Model code: BPZ-FP-1200/150-45-W

Eaton xEnergy Basic LV systems Low voltage switchgear. Front plate for HxW=150x1200mm, with 45 mm device cutout, white

General specifications

Product Name
Eaton xEnergy Basic front plate
Catalog Number
293545
EAN
4015082935450
Product Length/Depth
35 mm
Product Height
155 mm
Product Width
1125 mm
Product Weight
1.58 kg
Compliances
RoHS conform
Model Code
BPZ-FP-1200/150-45-W

Delivery program

Type
Additional equipment
Color
Traffic white (RAL 9016)

Technical data - mechanical

Surface finishing
Powder coating
With powder coating
Mounting method
Floor standing distribution board
Surface mounting
Flush mounting
Mounting position
Horizontal
Vertical
Material
Sheet steel
Steel
Number of height units
0
Number of module space units (total)
57
Number of rows
1
Front plate cutout size
45 mm
Housing material
Sheet steel
Suitable for enclosure building height
0 mm
Suitable for enclosure building width
1200 mm
Suitable for width
1200 mm

Additional information

Functions
Additional equipment

Export product specification