Download document () of 20

293632
Model code: BFZ-TS-KL45

Eaton xComfort BF LV systems Final Distribution Boards. PE/N terminal kit, max. 63A, 2 x 25 mm2 + 43 x 16 mm2

General specifications

Product Name
Eaton xComfort BF other accessory
Catalog Number
293632
EAN
4015082936327
Product Length/Depth
15 mm
Product Height
360 mm
Product Width
50 mm
Product Weight
0.23 kg
Compliances
RoHS conform
Model Code
BFZ-TS-KL45

Delivery program

Type
  • Additional equipment
  • BF flat distribution board
Accessory/spare part type
BF
Nominal current
63 A
Number of poles
Single-pole

Technical data - mechanical

Mounting method
Screw
Number of connections (10 mm squared)
0
Number of connections (16 mm squared)
43
Number of connections (25 mm squared)
2
Number of connections (250 kcmil)
0
Number of connections (Less Than 6 mm squared)
0
Number of connections (Less Than AWG 6)
0
Number of connections (Greater Than 25 mm squared)
0
Number of connections (Greater Than 250 kcmil)
0
Number of connections (AWG 2)
0
Number of connections (AWG 4)
0
Number of connections (AWG 4/0)
0
Number of connections (AWG 6)
0
Number of connections (total)
45
Number of inputs
2
Number of outputs
43
Connection type
Clamp
Screwing
Conductor cross section, input - min
1.5 mm²
Conductor cross section, input - max
16 mm²
Conductor cross section, input AWG - min
0 mm²
Conductor cross section, input AWG - max
0 mm²
Conductor cross section, output - min
1.5 mm²
Conductor cross section, output - max
16 mm²
Conductor cross section, output AWG - min
0 mm²
Conductor cross section, output AWG - max
0 mm²

Additional information

Functions
Additional equipment
Suitable for
Fine strand conductors
Solid conductors
Stranded conductors
Used with
PE/neutral terminal kit
Accessory consideration
BF flat distribution board

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.