Download document () of 20

294914
Model code: BCZ-CS-CHP

Eaton xComfort BC LV systems Final Distribution Boards. Door hinge set

General specifications

Product Name
Eaton xComfort BC spare part
Catalog Number
294914
EAN
4015082949143
Product Length/Depth
150 mm
Product Height
30 mm
Product Width
100 mm
Product Weight
0.004 kg
Compliances
RoHS conform
Model Code
BCZ-CS-CHP

Product specifications

Surface protection
Untreated
Material
Plastic
Opening angle
0 °

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.