Knowledge Search
Download document () of 20

300087
Model code: 01.E70.10P.16.S.P.-

Eaton 01.E Return line Filter Elements, 01.E 70.10P.16.S.P.-, 10 P, Paper (P), Nitrile, 232 psi (16 Bar), Size: 70

General specifications

Product Name
Eaton 01.E Return line Filter Element
Catalog Number
300087
Product Length/Depth
166 mm
Product Weight
0.12 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO2942
ISO3968
ISO2941
ISO3723
ISO16889
ISO3724
ISO2943
Model Code
01.E70.10P.16.S.P.-

Product specifications

Filter element type
Return-line filter elements
Filter fineness
10 P
Filter media type
Paper (P)
Sealing material
Nitrile
Nominal size
70
Retention rating
10.0 µm
Delta P resistance
232 psi (16 Bar)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.