Photo is representative
Download
IN63N4-63W-1. Switch-disconnector, 4p, 6300 A, withdrawable
Product Name |
Eaton Moeller series IZMX/INX switch-disconnector
|
Catalog Number |
303693
|
EAN |
9010238192287
|
Product Length/Depth |
474 mm
|
Product Height |
524 mm
|
Product Width |
1036 mm
|
Product Weight |
200 kg
|
Compliances |
IEC/EN 60947
RoHS conform |
Model Code |
IN63N4-63W-1
|
Type |
|
Number of poles |
Four-pole
|
Amperage Rating |
6300 A
|
Frame |
IN63
|
Voltage rating at AC |
690 V
|
Rated insulation voltage (Ui) |
1000 V
|
Rated impulse withstand voltage (Uimp) |
8000 V AC
|
Rated uninterrupted current (Iu) at 50°C |
6200 A
|
Rated uninterrupted current (Iu) at 60°C |
5600 A
|
Rated uninterrupted current (Iu) at 70°C |
5100 A
|
Rated short-time withstand current (t = 1 s) |
85 kA
|
Rated short-time withstand current at 50/60 Hz (t = 3 s) |
65 kA
|
Rated short-circuit making capacity up to 440 V, 50/60 Hz |
187 kA
|
Rated short-circuit making capacity up to 690 V, 50/60 Hz |
187 kA
|
Power of withdrawable switch with cassette |
1000 W
|
Closing delay via spring release |
40 ms
|
Opening delay (total) |
40 ms
|
Number of standard mechanical operations per hour - max |
60
|
Utilization category |
B
|
Overvoltage category |
III
|
Pollution degree |
3
|
Lifespan, electrical |
3000 operations
|
Direction of incoming supply |
As required
|
Mounting Method |
Withdrawable
|
Mounting Method |
Withdrawable
|
Degree of protection |
IP20
IP41 with door sealing frame IP54 with protective cover |
Protection |
None
|
Weight of cassette version (3-pole) |
103 kg
|
Weight of cassette version (4-pole) |
103 kg
|
Weight of fixed withdrawable version (4-pole) |
200 kg
|
Lifespan, mechanical |
5000 operations
8000 operations (switching capacity, with maintenance) |
Heat dissipation at rated current with fixed mounting |
400 W
|
Ambient operating temperature - min |
-25 °C
|
Ambient operating temperature - max |
70 °C
|
Ambient storage temperature - min |
-40 °C
|
Ambient storage temperature - max |
70 °C
|