Download document () of 20

303694
Model code: IN63H4-50W-1

IN63H4-50W-1. Switch-disconnector, 4p, 5000 A, withdrawable

General specifications

Product Name
Eaton Moeller series IZMX/INX switch-disconnector
Catalog Number
303694
EAN
9010238192294
Product Length/Depth
474 mm
Product Height
524 mm
Product Width
1036 mm
Product Weight
200 kg
Compliances
IEC/EN 60947
RoHS conform
Model Code
IN63H4-50W-1

Delivery program

Type
  • Air circuit breakers/switch-disconnector
  • Open switch-disconnector
Number of poles
Four-pole
Amperage Rating
5000 A
Frame
IN63

Technical Data - Electrical

Voltage rating at AC
690 V
Rated insulation voltage (Ui)
1000 V
Rated impulse withstand voltage (Uimp)
8000 V AC
Rated uninterrupted current (Iu) at 50°C
5000 A
Rated uninterrupted current (Iu) at 60°C
5000 A
Rated uninterrupted current (Iu) at 70°C
5000 A
Rated short-time withstand current (t = 1 s)
100 kA
Rated short-time withstand current at 50/60 Hz (t = 3 s)
65 kA
Rated short-circuit making capacity up to 440 V, 50/60 Hz
220 kA
Rated short-circuit making capacity up to 690 V, 50/60 Hz
220 kA
Power of withdrawable switch with cassette
1550 W
Closing delay via spring release
40 ms
Opening delay (total)
40 ms
Number of standard mechanical operations per hour - max
60
Utilization category
B
Overvoltage category
III
Pollution degree
3
Lifespan, electrical
3000 operations
Direction of incoming supply
As required

Technical Data - Mechanical

Mounting Method
Withdrawable
Mounting Method
Withdrawable
Degree of protection
IP20
IP41 with door sealing frame
IP54 with protective cover
Protection
None
Weight of cassette version (3-pole)
103 kg
Weight of cassette version (4-pole)
103 kg
Weight of fixed withdrawable version (4-pole)
200 kg
Lifespan, mechanical
5000 operations
8000 operations (switching capacity, with maintenance)

Design verification as per IEC/EN 61439 - technical data

Heat dissipation at rated current with fixed mounting
620 W
Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
70 °C
Ambient storage temperature - min
-40 °C
Ambient storage temperature - max
70 °C

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.