Download document () of 20

303699
Model code: IZM-TV634H-6300-1

IZM-TV634H-6300-1. Connections, vertical, 6300 A, IZM634H

General specifications

Product Name
Eaton Moeller series IZMX/INX terminal
Catalog Number
303699
EAN
9010238192348
Product Length/Depth
155.448 mm
Product Height
161.925 mm
Product Width
196.85 mm
Product Weight
26.99 kg
Compliances
RoHS conform
Model Code
IZM-TV634H-6300-1

Delivery program

Accessory/spare part type
Main terminal kits
Number of poles
Four-pole
Amperage Rating
5000 A - 6300 A

Technical data - electrical

Rated ultimate short-circuit breaking capacity
100 kA

Additional information

Used with
IZM63…
IN63…

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.