Knowledge Search
Download document () of 20

306764
Model code: 04.852264.25G.16.B.O

Eaton Easy-Fit Exchange Filter Elements, ***04.852 264.25G.16.B, 25 G,Stainless steel wire mesh, Buna-N, 232 psi (16 Bar), Size: 852

General specifications

Product Name
Eaton Easy-Fit Exchange Filter Element
Catalog Number
306764
Product Length/Depth
190 mm
Product Weight
1 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO2941
ISO2942
ISO2943
ISO3723
ISO3724
ISO3968
ISO16889
Model Code
04.852264.25G.16.B.O

Product specifications

Filter fineness
25 G
Filter media type
Stainless steel wire mesh (G)
Sealing material
Buna-N
Nominal size
852
Delta P resistance
232 psi (16 Bar)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.