Photo is representative
Download
Eaton Crouse-Hinds series Condulet Form 8 cover, Sheet steel, 1"
Product Name |
Eaton Crouse-Hinds series Condulet Form 8 cover
|
Catalog Number |
380
|
UPC |
782274002903
|
Product Length/Depth |
5.59 in
|
Product Height |
1.75 in
|
Product Width |
0.19 in
|
Product Weight |
0.2 lb
|
Area classification |
Ordinary/Non-Hazardous Locations
|
Standards type |
NEC/CEC
|
Material |
Sheet steel
|
Trade size |
1"
|