Download document () of 20

3S700B

Eaton 3S 700 BS, 700 VA, 420W, Input : UK, Outputs :(4) UK, (4) UK surge only, USB Communication, USB charge (2), Tower

General specifications

Product Name
Eaton 3S Gen2 UPS
Catalog Number
3S700B
EAN
3553340705038
Product Length/Depth
86 mm
Product Height
170 mm
Product Width
335 mm
Product Weight
4 kg
Compliances
CE Marked
Certifications
IEC/EN 62040-1
EAC
IEC/EN 62040-2
CE

Battery

Battery type
Sealed, lead-acid
Runtime graph
View runtime graph
Battery replacement
User replaceable
Battery quantity
1
Battery management
Replaceable batteries, Automatic battery test, deep-discharge protection, cold-start capable
Battery rating
12 V / 7 Ah
Extended battery capability
No

Electrical output

Receptacle
(4) BS, (4) BS surge only
Voltage
230V
Wattage
420 W
Output power factor
0.6
Output voltage range
184-264 V (adjustable to 161-284 V)
Output nominal voltage
230V default (220/230/240V)
Voltage distortion output (linear load) - max
0
Feed type
1
Topology
Offline/Standby
VA rating
700 VA

Electrical input

Input connection
Protective contact (SCHUKO)
Input nominal voltage
230V default (220/230/240V)
Nominal frequency
50-60 Hz
Input cord length
1.5 m
Input voltage range
184-264 V (adjustable to 161-284 V)
Input frequency range
46-70 Hz

Communications

Includes network card
No
Communication
USB port (HID compliant)
Ethernet interface
No
User interface
LEDs
Potential free switch contact
No
Expansion slots
No
Software compatibility
Eaton UPS Companion (enables safe system shutdown, energy usage metering and configuration of UPS settings)
Type of interface
USB

Environmental

Altitude
2000 m
Noise level
<25 dB at 1 meter
Relative humidity
0-85% non-condensing

Additional specifications

Construction type
Free standing model
Package contents
  • USB cable
  • Quickstart guide
  • Safety instructions
Phase (output)
1
Auto shutdown function
Yes
Color
Black/White
Efficiency at max. load
98
Rack mounting kit
No
Phase (input)
1
Surge protection
Yes

Export product specification