Download document () of 20

40071361660

Eaton Phase monitor module for DIN rail mounting CEAG 3-PM with test button

General specifications

Product Name
Eaton ZB-S Central power system
Catalog Number
40071361660
EAN
4012539356158
Product Length/Depth
65 mm
Product Height
85 mm
Product Width
52.5 mm
Product Weight
0.07 kg
Certifications
CE

Product specifications

Product branding
Eaton
Function over voltage detection
NO
Function under voltage detection
YES
Phase failure detection
YES
Adjustable delay-on energization time - min
0.5 s
Permitted delay-on energization time - max
0.5 s
Permitted off-delay time - max
0.1 s
Adjustable off-delay time - min
0.1 s
Number of contacts (normally closed contacts)
0
Number of contacts (change-over contacts)
1
Number of contacts (normally open contacts)
1
External power supply required
NO
With detachable clamps
NO
Phase sequence monitoring
NO
Phase imbalance monitoring
NO
Voltage type (operating voltage)
AC
Voltage type of supply voltage
AC
Operating voltage at AC, 50 Hz - min
220 V
Operating voltage at AC, 60 Hz - min
220 V
Supply voltage at AC, 50 Hz - max
240 V
Supply voltage at AC, 50 Hz - min
220 V
Supply voltage at AC, 60 Hz - max
240 V
Supply voltage at AC, 60 Hz - min
220 V
Voltage measurement - max
240 V
Voltage measurement - min
220 V
Rated switch current
0.5 A

Export product specification