Download document () of 20

450R20

Eaton Bussmann series low voltage british standard fuse, 450A, AC 660 V, 74 x 112 mm, gL/gG

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
450R20
EAN
5027590047753
Product Length/Depth
112 mm
Product Height
75 mm
Product Width
75 mm
Product Weight
397 g
Compliances
CE Marked
RoHS Compliant
Certifications
BS88
IEC 60269
EAC

Electrical data

Amperage Rating
450 A
Voltage rating
660 V
Voltage type
AC
Breaking capacity
80 kA
Class
Class gG/gL

Product specifications

Fuse type
R20
Construction
BS88

Export product specification