Photo is representative
Download
Eaton B-Line series vertical outside bend, 4" H x 39.0620" W x 24" L, Aluminum, 48" radius, 45° angle
Product Name |
Eaton B-Line series vertical outside bend
|
Catalog Number |
4A-24-45VO48
|
UPC |
781011156336
|
Product Length/Depth |
39.062 in
|
Product Height |
4 in
|
Product Width |
24 in
|
Product Weight |
12.002 lb
|
Certifications |
UL Classified
CE CSA |
Material |
Aluminum
|
Type |
Series 2-5 vertical outside bend
|
Angle |
45°
|
Radius |
48 in
|