Download document () of 20

4GN02
Model code: N GAUGE RING 1706-004 4A 400V

Gauge piece, LV, 4 A, AC 400 V, D02, IEC

General specifications

Product Name
Eaton Bussmann series low voltage D0 screw cap guage piece
Catalog Number
4GN02
EAN
5027590482318
Product Length/Depth
7.9 mm
Product Height
16.6 mm
Product Width
16.6 mm
Product Weight
12.5 g
Compliances
CE
Model Code
N GAUGE RING 1706-004 4A 400V

Electrical data

Amperage Rating
4 A

Product specification

Application
E18

Export product specification