
Eaton Fuse-link, LV, 50 A, AC 690 V, NH000, aM, IEC, dual indicator, live gripping lugs
Product Name |
Eaton Bussmann series low voltage NH Fuse
|
Catalog Number |
50NHM000B-690
|
EAN |
5027590483469
|
Product Length/Depth |
79 mm
|
Product Height |
51 mm
|
Product Width |
21 mm
|
Product Weight |
130.667 g
|
Compliances |
CE Marked
RoHS Compliant |
Certifications |
IEC 60269-1
IEC 60269-2 DIN 43620 |
Amperage Rating |
50 A
|
Voltage rating |
690 V
|
Voltage type |
AC
|
Breaking capacity |
120 kA
|
Class |
Class aM
|
Fuse size |
NH000
|
Insulated metal gripping lugs (IMGL) |
No
|
Suitable for |
Microswitch 170H0236
EBF Vertical fuse rail EBV Vertical fuse switch-disconnectors EBH Size 000 Horizontal fuse switch-disconnectors |