Eaton 5P Gen2 UPS, 1550 VA, 1350 W, Input: C14, Outputs: (6) C13, Rack, 1U, BS Input cord
Product Name |
Eaton 5P Gen2 UPS
|
Catalog Number |
5P1550IRG2BS
|
EAN |
3553340710520
|
Product Length/Depth |
555 mm
|
Product Height |
43.2 mm
|
Product Width |
438 mm
|
Product Weight |
18.963 kg
|
Warranty |
3 year on electronics, 2 year on battery
|
Compliances |
LVD Directive (CB)
EMC Directive RoHS Directive WEEE Directive Packaging Directive Batteries Directive |
Certifications |
IEC/EN 62040-1
IEC/EN 62040-2 IEC/EN 62040-3 UL 1778 CSA-C22.2 CE UKCA Cm Ukr KCC cTUVus BIS |
Battery type |
Lead-acid maintenance-free (replaceable)
|
Runtime graph |
|
Battery replacement |
User replaceable
|
Battery quantity |
6
|
Battery management |
ABM or constant voltage charging method (user selectable), automatic battery test, deep discharge protection
|
Battery rating |
6 V / 9 Ah
|
Extended battery capability |
No
|
Receptacle |
(6) C13
|
Voltage |
230V
|
Wattage |
1350 W
|
Output power factor |
0,9
|
Output voltage range |
230 V (+6%/-10%)
|
Output waveform |
Sine wave
|
Output nominal voltage |
230V default (200/208/220/230/240V)
|
Feed type |
1
|
Topology |
Line-interactive
|
VA rating |
1550 VA
|
Input connection |
C14
|
Input nominal voltage |
230V default (200/208/220/230/240V)
|
Nominal frequency |
50-60 Hz
|
Input voltage range |
160-294 V (adjustable to 150 V-294 V)
|
Input frequency range |
47-70 Hz (50 Hz system), 56.5-70 Hz (60 Hz system), 40 Hz in low sensitivity mode
|
Includes network card |
No
|
Communication |
|
Ethernet interface |
No
|
User interface |
Multilingual graphical LCD display
|
Potential free switch contact |
Yes
|
Expansion slots |
One slot for optional communication card
|
Software compatibility |
Eaton Brightlayer Software suite
|
Type of interface |
Other
|
Altitude |
3000 m
|
Noise level |
<35 dB at 1 meter
|
Temperature range |
0° to 40°C (32° to 104°F)
|
Relative humidity |
0-90% non-condensing
|
Construction type |
482.6 mm (19 inch) device
|
Enclosure |
Black/silver
|
Package contents |
|
Phase (output) |
1
|
Auto shutdown function |
Yes
|
Color |
Black/silver
|
Efficiency at max. load |
98,2
|
Rack mounting kit |
Yes
|
Phase (input) |
1
|