Download document () of 20

5PXEBM48RT2UG2
Model code: Eaton 5PX EBM 48V RT2U G2

Eaton 5PX Gen2 extended battery module (EBM), 48 V, Rack/tower, 2U

General specifications

Product Name
Eaton 5PX Gen2 Extended Battery Module
Catalog Number
5PXEBM48RT2UG2
UPC
743172104700
Product Length/Depth
448 mm
Product Height
85.5 mm
Product Width
438 mm
Product Weight
27.8 kg
Compliances
IEC/EN 62040-1
IEC/EN 62040-2
IEC/EN 62040-3
RoHS Compliant
REACH
UL 1778
CSA 22.2
Certifications
CE
cTUVus
EAC
Cm
UKCA
Ukr
RCM
Model Code
Eaton 5PX EBM 48V RT2U G2

Battery

Battery type
Sealed, lead-acid
Battery quantity
12
Battery rating
12 V / 9 Ah

Electrical output

Voltage distortion output (linear load) - max
0

Additional specifications

Package contents
  • Extended battery module (EBM)
  • EBM power cable
  • EBM detection cable
  • Rack-mounting kit
  • Mounting plate
  • Quickstart guide
  • Safety instructions
Color
Black/silver
Rack mounting kit
Yes
Type of Accessory
Battery/accumulator

Export product specification

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Authenticate Product

Enter your 16-17 digit serial number
The serial number you entered should not contain special charachter. The serial number you entered is not correct it should be of 16 or 17 digit. The serial number you entered was not found. Please try again or report this issue for further assistance. The serial number you entered does not match the product. Check your product's serial number and try again. Click here to navigate to the product page for the serial number you have entered The serial number is known to Eaton to be suspect, please try again or report this issue for further assistance..
Serial number
Reset The serial number is known to Eaton to be suspect, please try again or report this issue for further assistance. The Serial Number is not recognised by Eaton and is invalid. Please use this form to report this issue for further assistance..
Enter the 6 digit authentication code
The product you entered is suspect! Please try again or report this issue for further assistance. The authentication code you enter does not match our records for this serial number. Please try again, or report this issue for further assistance. Invalid Authentication code. Length must be 6 characters report this issue for further assistance. Authentication code is required report this issue for further assistance.
Complete Captcha challenge before authenticating.
Contact us to report-issue
x
Report an Issue
Please enter your full name.
x
Thank you, your issue has been submitted, our product team will contact with you soon.
Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.