Download document () of 20

6000B

Eaton Crouse-Hinds series Pauluhn Weld receptacle, 300A, Brass, Single receptacle, 600 Vac

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn Weld receptacle
Catalog Number
6000B
UPC
662276383890
Product Length/Depth
5.25 in
Product Height
6.5 in
Product Width
5 in
Product Weight
8.4 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Ingress protection (IP) ratings
IP66
Type
Single receptacle
Amperage Rating
300 A
Voltage rating
600 Vac
Material
Brass

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.