Eaton DDC DC switch disconnector, 160 A, 2 pole, 2 N/O, 2 N/C, with grey knob, service distribution board mounting
| Product Name | 
                                                Eaton DDC Insulated enclosure
                                             | 
| Catalog Number | 
                                                6098933
                                             | 
| EAN | 
                                                8711426213043
                                             | 
| Product Length/Depth | 
                                                160 mm
                                             | 
| Product Height | 
                                                98 mm
                                             | 
| Product Width | 
                                                83 mm
                                             | 
| Product Weight | 
                                                2 kg
                                             | 
| Certifications | 
                                                IEC/EN 60204  IEC/EN 60947 RoHS CE VDE 0660 IEC/EN 60947-3 | 
| Catalog Notes | 
                                                Rated Short-time Withstand Current (Icw) for a time of 1 second
                                             | 
| Model Code | 
                                                DDC-160/2
                                             | 
| Actuator color | 
                                                Gray
                                             | 
| Actuator type | 
                                                Long turning handle
                                             | 
| Features | 
                                                Version as maintenance-/service switch  Version as main switch | 
| Fitted with: | 
                                                Gray knob
                                             | 
| Functions | 
                                                Interlockable
                                             | 
| Number of poles | 
                                                Two-pole
                                             | 
| Accessories | 
                                                Auxiliary contact fitted by user.
                                             | 
| Degree of protection | 
                                                NEMA Other
                                             | 
| Degree of protection (front side) | 
                                                IP20
                                             | 
| Lifespan, mechanical | 
                                                10,000 Operations
                                             | 
| Mounting method | 
                                                Service distribution board mounting
                                             | 
| Mounting position | 
                                                As required
                                             | 
| Overvoltage category | 
                                                III
                                             | 
| Pollution degree | 
                                                3
                                             | 
| Product Category | 
 | 
| Rated impulse withstand voltage (Uimp) | 
                                                8000 V
                                             | 
| Suitable for | 
                                                Ground mounting
                                             | 
| Ambient operating temperature - min | 
                                                -25 °C
                                             | 
| Ambient operating temperature - max | 
                                                55 °C
                                             | 
| Ambient storage temperature - min | 
                                                -30 °C
                                             | 
| Ambient storage temperature - max | 
                                                80 °C
                                             | 
| Terminal capacity | 
                                                1 x 120 mm², solid  1 x (30 x 3) mm² , Flat conductor connection with busbars 2 x (20 x 3) mm² , Flat conductor connection with busbars | 
| Screw size | 
                                                M8, Terminal screw
                                             | 
| Tightening torque | 
                                                14 Nm, Screw terminals
                                             | 
| Rated operational current (Ie) at DC-21B, 600 V | 
                                                160 A
                                             | 
| Rated operational power at AC-23A, 400 V, 50 Hz | 
                                                0 kW
                                             | 
| Rated operational power at AC-3, 380/400 V, 50 Hz | 
                                                0 kW
                                             | 
| Rated uninterrupted current (Iu) | 
                                                160 A
                                             | 
| Uninterrupted current | 
                                                Rated uninterrupted current Iu is specified for max. cross-section.
                                             | 
| Rated insulation voltage (Ui) | 
                                                1200 V
                                             | 
| Rated conditional short-circuit current (Iq) | 
                                                0 kA
                                             | 
| Rated short-circuit making capacity (Icm) | 
                                                6 kAeff
                                             | 
| Rated short-time withstand current (Icw) | 
                                                4 kA, Contacts, 1 second  4 kA | 
| Number of auxiliary contacts (change-over contacts) | 
                                                0
                                             | 
| Number of auxiliary contacts (normally closed contacts) | 
                                                2
                                             | 
| Number of auxiliary contacts (normally open contacts) | 
                                                2
                                             | 
| Equipment heat dissipation, current-dependent Pvid | 
                                                13 W
                                             | 
| Heat dissipation capacity Pdiss | 
                                                0 W
                                             | 
| Heat dissipation per pole, current-dependent Pvid | 
                                                13 W
                                             | 
| Rated operational current for specified heat dissipation (In) | 
                                                160 A
                                             | 
| Static heat dissipation, non-current-dependent Pvs | 
                                                0 W
                                             | 
| 10.2.2 Corrosion resistance | 
                                                Meets the product standard's requirements.
                                             | 
| 10.2.3.1 Verification of thermal stability of enclosures | 
                                                Meets the product standard's requirements.
                                             | 
| 10.2.3.2 Verification of resistance of insulating materials to normal heat | 
                                                Meets the product standard's requirements.
                                             | 
| 10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects | 
                                                Meets the product standard's requirements.
                                             | 
| 10.2.4 Resistance to ultra-violet (UV) radiation | 
                                                Meets the product standard's requirements.
                                             | 
| 10.2.5 Lifting | 
                                                Does not apply, since the entire switchgear needs to be evaluated.
                                             | 
| 10.2.6 Mechanical impact | 
                                                Does not apply, since the entire switchgear needs to be evaluated.
                                             | 
| 10.2.7 Inscriptions | 
                                                Meets the product standard's requirements.
                                             | 
| 10.3 Degree of protection of assemblies | 
                                                Does not apply, since the entire switchgear needs to be evaluated.
                                             | 
| 10.4 Clearances and creepage distances | 
                                                Meets the product standard's requirements.
                                             | 
| 10.5 Protection against electric shock | 
                                                Does not apply, since the entire switchgear needs to be evaluated.
                                             | 
| 10.6 Incorporation of switching devices and components | 
                                                Does not apply, since the entire switchgear needs to be evaluated.
                                             | 
| 10.7 Internal electrical circuits and connections | 
                                                Is the panel builder's responsibility.
                                             | 
| 10.8 Connections for external conductors | 
                                                Is the panel builder's responsibility.
                                             | 
| 10.9.2 Power-frequency electric strength | 
                                                Is the panel builder's responsibility.
                                             | 
| 10.9.3 Impulse withstand voltage | 
                                                Is the panel builder's responsibility.
                                             | 
| 10.9.4 Testing of enclosures made of insulating material | 
                                                Is the panel builder's responsibility.
                                             | 
| 10.10 Temperature rise | 
                                                The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
                                             | 
| 10.11 Short-circuit rating | 
                                                Is the panel builder's responsibility. The specifications for the switchgear must be observed.
                                             | 
| 10.12 Electromagnetic compatibility | 
                                                Is the panel builder's responsibility. The specifications for the switchgear must be observed.
                                             | 
| 10.13 Mechanical function | 
                                                The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
                                             |