Download document () of 20

63ENSBS

Fuse accessory, Fuse-holder, low voltage, 63 A, AC 550 V, BS88/F2, 1P, BS, screw or DIN rail mounting, back stud/back stud connections, black, fuse-link ESD, BS88, IEC 60269

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse holder
Catalog Number
63ENSBS
EAN
5027590485036
Product Length/Depth
136.5 mm
Product Height
90.3 mm
Product Width
29.5 mm
Product Weight
278 g
Compliances
CE Marked
RoHS Compliant
Certifications
BS88

Electrical data

Amperage Rating
63 A
Voltage rating at AC
550 V a.c.

Product specification

Model
Safeloc
Connection
Back stud/back stud
Number of poles
Single-pole

Compatible Bussmann series fuse

Fuse type
ESD

Export product specification