Download document () of 20

63NZ02
Model code: FUSE-D02 63A T GL/GG 400VAC E18

Eaton Bussmann series low voltage D0 fuse, Time-delay, 400V, 63A, 100 kAIC, Non Indicating, fuse, Class C gL/gG, Holder, Copper, Ceramic body

General specifications

Product Name
Eaton Bussmann series low voltage D0 fuse
Catalog Number
63NZ02
EAN
5027590485708
UPC
051712836562
Product Length/Depth
36 mm
Product Height
15 mm
Product Width
15 mm
Product Weight
14.8 g
Compliances
GoST-R
CE Marked
RoHS Compliant
Certifications
IEC 60269
VDE
DIN EN 60269-3 (VDE 0636 Part 30)
DIN EN 60269-1 (VDE 0636 Part 10)
DIN VDE 0636-301
Model Code
FUSE-D02 63A T GL/GG 400VAC E18

Electrical data

Amperage Rating
63 A
Voltage rating
400 V
Breaking capacity
50 kA
Utilization category
gL/gG (cable protection/equipment protection)

Product specifications

Fuse size
D02
Fuse type
NZ02 - Time delay
Fuse indicator
Non-indicating
Application
For domestic and general industrial applications

Compatible fuse base and gauge piece

Suitable for
E18 (D02) Fuse base
FRN02C Single-pole fuse base
FN02C Single-pole fuse base
FRN02-D Single-pole fuse base
FRN02-SD Single-pole fuse base
TFRN02C Three-pole fuse base
TFN02C Three-pole fuse base
TFRN02-D Three-pole fuse base
TFRN02-SD Three-pole fuse base
Accessory/spare part type
63GN02 Copper screw cap gauge piece

Export product specification