Download document () of 20

6HD36

Fuse-link, high speed, 6 A, AC 1200 V, DC 750 V, 22 x 138 mm, BS

General specifications

Product Name
Eaton Bussmann series high speed traction fuse
Catalog Number
6HD36
EAN
5027590486286
UPC
051712837125
Product Length/Depth
137 mm
Product Height
23 mm
Product Width
23 mm
Product Weight
96.2 g
Compliances
RoHS Compliant
Certifications
BS

Electrical data

Amperage Rating
6 A
Voltage rating
1200 V

Product specifications

Application
traction
Fuse indicator
None

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.