Download document () of 20

741B0008
Model code: HF3A-30/1A

Eaton Distribution parts. Current transformer HF3A, 30A/1A

General specifications

Product Name
Eaton Distribution parts
Catalog Number
741B0008
EAN
5703498700050
Product Length/Depth
54 mm
Product Height
28 mm
Product Width
60 mm
Product Weight
0.155 kg
Compliances
RoHS conform
Model Code
HF3A-30/1A

Product specifications

Opening width - min
20 mm
Opening height - min
17 mm
Nominal current
30 A
Number of inputs (primary)
1
Opening diameter
17 mm
Opening height - max
17 mm
Secondary current input
1 A
Secondary rated apparent power
1 VA
Opening width - max
20 mm
Accuracy class (ratio)
3
Model
Through-feed current converter
Mounting method
Snap mounting
Over current limiting factor
FS 5
Secondary connection
Screw connection

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.