Download document () of 20

80MJ29-4

Eaton Bussmann series low voltage british standard fuse, 80A, AC 415 V, V88/J, 38 x 101 mm, gU

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
80MJ29-4
EAN
5027590055611
Product Length/Depth
110 mm
Product Height
42 mm
Product Width
195 mm
Product Weight
0.2 kg
Compliances
CE Marked
RoHS conform
Certifications
BS
IEC 60269

Electrical data

Amperage Rating
80 A
Voltage rating
415 V
Voltage type
AC
Breaking capacity
80 kA

Product specifications

Fuse type
MJ29
Fitted with:
Slotted tags
Construction
BS88/J

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.