Download document () of 20

8D525TT61PA

Titanium plug, no plating, with male contacts, polarization A; 8D525TT61PA

General specifications

Product Name
Eaton Souriau D38999 SIII / 8D series milaero connectors
Catalog Number
8D525TT61PA
Product Length/Depth
31 mm
Product Height
48 mm
Product Width
48 mm
Product Weight
87 g

Product specifications

Fitted with:
Shielding
Connector orientation
A
Connector type
Contact delivery
Unloaded
Contact gender
Pin (Male)
Contact plating
Contact type
Coupling type
Degree of protection
IP67
Layout
61
Plating
Nickel
Plug type
Straight Plug
Shell continuity
Shell material
Shell size
25
Mating cycles
500
Operating temperature - max
200 °C
Operating temperature - min
-65 °C
Number Of Contacts
61
Number of cavity #20
61
Salt spray
500 hour
Working voltage (Vrms)
1800 V

Export product specification