Download document () of 20

9SX5KI

Eaton 9SX UPS, 5000 VA, 4500 W, Input: Hardwired, Tower

General specifications

Product Name
Eaton 9SX UPS
Catalog Number
9SX5KI
UPC
743172091000
Product Length/Depth
54.2 cm
Product Height
57.5 cm
Product Width
24.4 cm
Product Weight
65.5 kg
Compliances
CE Marked
TUV
Certifications
IEC/EN 62040-1
IEC/EN 62040-2
CE
EAC

Battery

Battery type
Sealed, lead-acid
Runtime graph
Battery replacement
Replacable batteries & Hot-swappable extended battery modules (EBMs)
Battery quantity
20
Battery management
  • ABM & Temperature compensated charging method (user selectable)
  • Automatic battery test
  • Deep discharge protection
  • Automatic recognition of external battery units
Battery rating
12 V / 7 Ah
Extended battery capability
Yes

Electrical output

Voltage
230V
Wattage
4500 W
Output power factor
0.9
Output voltage range
200/208/220/230/240 V +/- 2%
Output waveform
Sine wave
Output nominal voltage
230V default (200/208/220/230/240V)
Voltage distortion output (linear load) - max
3
Feed type
1
Topology
Online/Double-conversion
VA rating
5000 VA

Electrical input

Input connection
Hardwired/fixed connection
Input nominal voltage
230V default (200/208/220/230/240V)
Nominal frequency
50/60 Hz
Input power factor
>.99
Input voltage range
176-276 V (120-276 V with derating)
Input frequency range
40-70 Hz

Communications

Includes network card
No
Communication
  • USB port (HID compliant)
  • Serial port (RS232)
  • Mini-terminal block for remote power off
  • Mini-terminal block for output relay
  • Dry contacts (2 outputs, 1 input, optocoupler, DB9)
Ethernet interface
No
User interface
Multilingual graphical LCD display
Potential free switch contact
Yes
Expansion slots
One slot for optional communication card
Software compatibility
Eaton Intelligent Power Manager, Eaton Intelligent Power Protector

Environmental

Altitude
3000 m
Noise level
<46 dB at 1 meter
Temperature range
0° to 40°C (32° to 104°F)
Relative humidity
0-96% non-condensing

Additional specifications

Construction type
Free standing model
Package contents
  • UPS
  • Quickstart guide
  • Serial cable
  • USB cable
Phase (output)
1
Internal bypass
Yes
Auto shutdown function
Yes
Color
Black
Efficiency at max. load
94.2
Rack mounting kit
No
Phase (input)
1
Hot swap power
No

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.