Download document () of 20

AJA6

Eaton Crouse-Hinds series AJA angle adapter, 60A/100A/150A, Cast aluminum

General specifications

Product Name
Eaton Crouse-Hinds series AJA angle adapter
Catalog Number
AJA6
UPC
782274030005
Product Length/Depth
6.94 in
Product Height
11.5 in
Product Width
11.5 in
Product Weight
1.85 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Amperage Rating
60A/100A/150A
Material
Cast aluminum

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.