Photo is representative
Download
Eaton Crouse-Hinds series Arktite APJ plug, 30A, 0.39-1.20", Three-wire, four-pole, 50-400 Hz, Style 2, Copper-free aluminum, 600 Vac/250 Vdc
Product Name |
Eaton Crouse-Hinds series Arktite APJ plug
|
Catalog Number |
APJ3485
|
UPC |
782274047805
|
Product Length/Depth |
6.5 in
|
Product Height |
2.94 in
|
Product Width |
2.94 in
|
Product Weight |
1.7 lb
|
Area classification |
Ordinary/Non-Hazardous Locations
|
Standards type |
NEC/CEC
|
Frequency rating |
50 to 400 Hz
|
NEMA Rating |
4
|
Type |
Plug
|
Amperage Rating |
30A
|
Voltage rating |
600 Vac/250 Vdc
|
Grounding type |
Style 2
|
Configuration |
Three-wire, four-pole
|
Cable diameter |
0.39-1.20"
|
Material |
Copper-free aluminum
|