Photo is representative
Download
Eaton B-Line series all threaded rod, 120" H x 0.75" D, Steel, 3230 Lbs load cap, 10" thread length
Product Name |
Eaton B-Line series all threaded rod
|
Catalog Number |
ATR, 3/4X120 ZN
|
UPC |
781011690656
|
Product Height |
120 in
|
Product Weight |
1.23 lb
|
Certifications |
Not Applicable
|
Load capacity |
3230 lb
|
Special features |
Used with (SC3228) hanger rod stiffener
|
Type |
All threaded rod - 120" (3.05m) lengths
|
Material |
Steel
|
Thread length |
10 in
|