Photo is representative
Download
Eaton B-Line series acoustical tee and t-bar fasteners, Acoustical tee, 1.38lbs, Adjustable box hanger T-bar, 25 lbs without dedicated dropwire, 70 lbs with dedicated dropwire, 35 lbs (Canada) with dedicated dropwire load capacity
Product Name |
Eaton B-Line series hanger
|
Catalog Number |
BA50A
|
UPC |
782051184600
|
Product Length/Depth |
1 in
|
Product Height |
1 in
|
Product Width |
1 in
|
Product Weight |
1.38 lb
|
Certifications |
UL/CUL listed
|
Load capacity |
5 lbs w/o dropwire, 7 lbs w/ dropwire
|
Product Category |
Acoustical tee
|
Type |
Adjustable box hanger T-bar
|