
Eaton Bussmann series low voltage british standard fuse, 40A, AC 500 V, DC 250 V, 21 x 114 mm, gL/gG
Product Name |
Eaton Bussmann series low voltage british standard fuse
|
Catalog Number |
BC40
|
EAN |
5027590492119
|
UPC |
051712844451
|
Product Length/Depth |
114 mm
|
Product Height |
21 mm
|
Product Width |
21 mm
|
Product Weight |
60.4 g
|
Compliances |
CE Marked
RoHS Compliant |
Certifications |
IEC 60269-2
BS88 |
Amperage Rating |
40 A
|
Voltage rating |
500 V
|
Voltage type |
AC/DC
|
Breaking capacity |
80 kA
|
Class |
Class gG/gL
|
Suitable for |
BH-0111 modular fuse block
|
Fuse type |
BC
|
Fitted with: |
Centre bolted tags
|
Construction |
BS88
|