Photo is representative
Download
Eaton Crouse-Hinds series Condulet B mogul conduit body, Feraloy iron alloy, Hot dip galvanized finish, C shape, Wire pulling rollers, SnapPack gasket and cover, 3-1/2"
Product Name |
Eaton Crouse-Hinds series Condulet B mogul conduit body
|
Catalog Number |
BC9 HDG WR CG
|
UPC |
662276420977
|
Product Length/Depth |
23.75 in
|
Product Height |
4.88 in
|
Product Width |
5.25 in
|
Product Weight |
16.95 lb
|
Area classification |
Ordinary/Non-Hazardous Locations
|
Standards type |
NEC/CEC
|
Special features |
Wire pulling rollers, SnapPack gasket and cover
|
Material |
Feraloy iron alloy
|
Trade size |
3-1/2"
|
Finish |
Hot dip galvanized
|
Shape |
C
|