Download document () of 20

BCM603-3SQ

Eaton Bussmann series BCM modular fuse block, Screw/Quick connect, Three-pole

General specifications

Product Name
Eaton Bussmann series BCM modular fuse block
Catalog Number
BCM603-3SQ
UPC
051712486392
Product Length/Depth
3 in
Product Height
1.25 in
Product Width
2.25 in
Product Weight
0.198 lb
Compliances
RoHS Compliant
CE Marked
Certifications
Contact Manufacturer
UL Listed
CSA Certified

Product specifications

Number of poles
Three-pole
Type
Modular fuse block
Special features
Screw/Quick connect

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.