Download document () of 20

BD63

Eaton Bussmann series low voltage british standard fuse, 63 A, 500 Vac, 21 x 129 mm, gL/gG

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
BD63
EAN
5027590492188
UPC
051712838603
Product Length/Depth
129 mm
Product Height
21 mm
Product Width
21 mm
Product Weight
66.9 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC 60269-2
BS88

Electrical data

Amperage Rating
63 A
Voltage rating
500 V
Voltage type
AC
AC/DC
Breaking capacity
80 kA
Class
Class gG/gL

Product specifications

Fuse type
BD
Fitted with:
Centre bolted tags
Construction
BS88

Export product specification