Download document () of 20
Discontinued

BK/GDA-V-400MA

Fast-Acting, High-Breaking Capacity Fuse, Small dimension, European (IEC), 400 mA, 250 Vac or less, 32 Vdc (self certified), 1500A at 250 Vac, Ceramic tube, Silver-plated brass endcaps, Ferrule end X ferrule end, 5.2

General specifications

Product Name
Eaton Bussmann series GDA fast-acting fuse
Catalog Number
BK/GDA-V-400MA
EAN
5027590251303
UPC
051712138598
Product Length/Depth
0.197 in
Product Height
0.787 in
Product Width
0.197 in
Product Weight
0.001 lb
Compliances
CE Marked
CCC Marked
RoHS Compliant
Certifications
VDE

Product specifications

Used with
axial leads and caps
Amperage Rating
400 mA
Voltage drop
1200 mV typical
Interrupt rating
1.5 kAIC at 250 Vac
Fuse indicator
Non-indicating
Connection
Ferrule end x ferrule end
Quantity
100
Voltage rating
250 Vac or less, 32 Vdc (self certified)
Type
Small dimension, European (IEC)
Application
Electronic circuits

Export product specification