Download document () of 20

BP24V15RT2U

24V 2U External Rack/Tower Battery Pack for Select Tripp Lite UPS Systems (BP24V15RT2U)

General specifications

Product Name
Eaton Tripp Lite series battery pack
Catalog Number
BP24V15RT2U
UPC
037332141538
Product Length/Depth
14.96 in
Product Height
7.2 in
Product Width
21.26 in
Product Weight
24.31 lb
Compliances
RoHS
CE Marked
TAA Compliant

Product specifications

Rack size
2U
Package contents
  • BP24V15RT2U external battery pack with attached DC cabling
  • 2- and 4-post rack-mount/tower installation brackets
  • Owner's manual
Product Highlights
Tower support brackets included; options for wall-mount installation available
Extends the runtime of expandable 24V DC UPS Systems
Included mounting accessories for 2U rack-mount installation in 2- or 4-post racks
Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Optional Mounting Accessory Notes
2POSTRMKITWM enables wall-mount installation
Dc Voltage
24
Minimum Required Rack Depth
14 in
Optional Accessories
Wallmount (2POSTRMKITWM)

Export product specification