Download document () of 20

BXS100

Eaton Bussmann series low voltage british standard fuse, 100A, AC 440 V, 26 x 100 mm, gL/gG

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
BXS100
EAN
5027590493116
Product Length/Depth
79 mm
Product Height
27 mm
Product Width
27 mm
Product Weight
94.6 g
Compliances
CE
RoHS
Certifications
BS

Electrical data

Amperage Rating
100 A
Voltage rating
440 V
Voltage type
AC
Breaking capacity
80 kA
Class
Class gG/gL

Product specifications

Fuse type
BXS

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.