Download document () of 20

C306DN3B

NEMA Freedom Thermal Overload Relay, 20 - 39A, Three-pole, NEMA Size 00, 0, IEC Size A-F , Panel/DIN Rail Mounted or Starter Replacement mounting - C306DN3B

General specifications

Product Name
Eaton control product overload relay
Catalog Number
C306DN3B
UPC
782113973234
Product Length/Depth
4 in
Product Height
3.75 in
Product Width
4 in
Product Weight
0.56 lb
Certifications
UL Listed
CSA Certified
Catalog Notes
Series B overload relays have load lugs built into relay base and will only accept Series B heater packs. These relays can be directly attached to a contactor or they can be DIN rail or panel mounted using an adapter.

Product specifications

Amperage Rating
20-39A
Design
NEMA, IEC
Frame size
NEMA Size 00, 0, IEC Size A-F
Mounting
DIN rail, panel
Number of poles
Three-pole
Special features
Heaters required
Trip Type
Thermal
Type
Control product accessory
Used with
GST00-160

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.