Download document () of 20

C30F
Model code: 30A 600V CANADIAN FUSE UNIT

Fuse accessory, Fuse-holder, low voltage, 30 A, AC 600 V, CSA, front connected, 35 mm DIN-Rail or single screw mounting, HRCI-CB fuses, CSA C22.2 No. 106-HRCI-CB

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse holder
Catalog Number
C30F
EAN
5027590495967
UPC
051712551328
Product Length/Depth
172 mm
Product Height
51 mm
Product Width
136 mm
Product Weight
179 g
Compliances
Contact factory
Model Code
30A 600V CANADIAN FUSE UNIT

Electrical data

Amperage Rating
30 A

Product specification

Number of poles
Single-pole

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.