Photo is representative
Download
Eaton Crouse-Hinds series Condulet Form 7 conduit outlet body, Copper-free aluminum, C shape, 3"
Product Name |
Eaton Crouse-Hinds series Condulet Form 7 conduit outlet body
|
Catalog Number |
C87 SA
|
UPC |
782274126968
|
Product Length/Depth |
11.75 in
|
Product Height |
4.38 in
|
Product Width |
4.25 in
|
Product Weight |
3.7 lb
|
Area classification |
Ordinary/Non-Hazardous Locations
|
Standards type |
NEC/CEC
|
NEMA Rating |
12
|
Material |
Copper-free aluminum
|
Trade size |
3"
|
Shape |
C
|