Download document () of 20

CBLOUT32
Model code: OUTPUT CABLE 32A, HARDWIRED 32A EN60309

Eaton Rack PDU Output cable 32A, Hardwired 32A EN60309, plug 0,75M

General specifications

Product Name
Eaton Rack PDU cable
Catalog Number
CBLOUT32
EAN
3553340586019
Product Length/Depth
230 mm
Product Height
130 mm
Product Width
190 mm
Product Weight
0.7 kg
Warranty
2 year
Compliances
CE Marked
Certifications
CE
Model Code
OUTPUT CABLE 32A, HARDWIRED 32A EN60309

Product specifications

Type
PDU Cable

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.